Accessories

BA21

Environmentally friendly Li-ion battery designed for LINAK control boxes. Ideal for hospital and medical applications where IPX6 Washable DURA™ protection class is required.

Product description

BA21

The BA21 Li-Ion back-up battery pack has been specially developed for use with the control box CO61. It is a low weight battery with built-in charger, high performance, and safety.

BA21 Li-Ion is based on Nickel Manganese Cobalt Oxide (NMC) which is an environmentally friendly chemistry without heavy metals.

Further advantages by use of the BA21 Li-Ion are:

  • Extended lifetime
  • Easy to remove and attach the battery with snap system and LINAK mounting bracket on application or under control box
  • The battery provides charging status information to the control box. This makes it possible to receive an indication on the control box and/or on the hand control

If any and all of the Li-ion batteries built into LINAK products are found to be defective under warranty, LINAK will provide a new product to the OEM. LINAK explicitly disclaims all other remedies. LINAK shall not in any event be liable under any circumstances for any special indirect punitive incidental or consequential damages or losses arising from any incident related to the inherent risk of thermal runaway in the Li-ion cell and any use of LINAK products. Moreover, LINAK explicitly disclaims lost profits, failure to realise expected savings, any claim against our customer by a third party, or any other commercial or economic losses of any kind, even if LINAK has been advised of the possibility of such damages or losses.

Product data sheet

BA21 data sheet

View the data sheet as an online magazine or download the PDF.

2D / 3D

2D Drawings

Brochures & manuals

Linear actuators and electronics user manual

This user manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Disclaimer regarding Li-ion batteries

Important information regarding LINAK® products with Li-ion batteries

Focus on healthcare beds

When looking for ways to make people in need of care more independent, the bed is an obvious place to start. LINAK offers the perfect fit into various constructions for healthcare beds.

LINAK IPX6 Washable DURA™ FLYER

Washability is part of modern healthcare. LINAK IPX6 Washable DURA™ for adjustable Hospital & Care equipment – the next level of clean.

Have a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So do not hesitate to ask us anything about that.