select

The BA19 battery – take on future challenges within healthcare

It is of utmost importance that the products placed in healthcare applications ease the daily work of caregivers while contributing to keeping a high hygiene level. The new lead acid battery BA19 from LINAK has been developed to meet these challenges!

Product News:  24 February 2017
Flexible and time saving solution
The battery BA19 has been developed specifically for use with the LINAK control boxes CA30/CA40 and CO61.

With its multiple mounting options, the BA19 offers you high flexibility and a time-saving solution that fits perfectly into the actuator system in your healthcare application.

With the BA19 you are guaranteed an effective battery backup in case of power surges that might otherwise result in an inoperable application and a higher risk for the safety of the caregiver and the patient. Battery backup is also relevant when the application is disconnected from mains and moved to or placed at a location without access to mains. Here the battery will secure continued operation.

Battery box BA19

When hygiene is paramount
Through a streamlined design with a minimum of grooves and edges and an IP degree of IPX6, the BA19 has been created with focus on easy and fast cleaning. Furthermore, the smart cable management system of BA19 makes it easy to wipe off the system, ensuring a high hygiene level.

Further advantages of the BA19
The BA19 has a capacity of 1.2 Ah and is a cost-efficient battery with a built-in charger, making it possible to read out charging status information of the battery from the control box. 

Battery box BA19

Multiple mounting options offer high flexibility.

 

Effective and cleaning friendly cable management.

 

Easy and fast cleaning, ensuring a high hygiene level.


If you want to know more about the BA19 battery or how your application can benefit from this, feel free to contact LINAK.

The control box platform for healthcare is part of the LINAK “Care for Tomorrow Today™” mind-set.
  Care for Tomorrow Today 

 

For further information, please contact your local LINAK subsidiary or distributor.


We provide innovative actuation solutions that improve people’s quality of life and working environment.

We will be the global leader in innovative electric actuator systems within our core segments.

Updated: 24 February 2017 09:02