Operating multiple functions in modern hospital beds via just one control unit just got easier. Including far more than just adjustment of the backrest or the leg support, the touch screen control unit, ACT (Attendant Control Touch), offers a full three-level access – ranging from simple bed control, advanced bed control, intelligent features to service mode for settings.
The intelligent features include integrated patient weighing, Out Of Bed (OOB) detection with automatic light control, WET detection (WET), as well as Bed Side Rail (BSR) detection. Connected via the right modular junction box, you can control your multi-functional hospital bed at the touch of a screen.
Integrate a precise weighing solution
The LINAK® weighing unit, QLCI2, not only offers a precise weight (+/- 100 g) of the bedbound patient, it also provides Out Of Bed (OOB) detection. Installation has been made easy with this new and very user-friendly calibration tool and micro-fit plugs that have been attached to the loadcell cables by the manufacturer.
Intelligent features come with modular junction box
The Modular Junction Box MJB8 is the true intelligence, connecting the features that add value to your hospital bed. The MJB8 gather signals from features, such as OOB, WET, BSR, light controls, relay gateways. Of course, all made accessible via the ACT interface.
All-in-one and easy to mount
With the new solution set up around the ACT, the MJB8, and the QLCI2, you have actuator movement control combined with features for patient weighing, Out Of Bed detection, Bed Side Rails (BSR) and WET detection – all in one solution.
Furthermore, LINAK® actuator systems for medical equipment are generally easy to mount, following the OpenBus™ platform design, everything fits together and offers simple assembly.
If you want to know how the updated ACT, the MJB8 and/or the QLCI2 can improve your hospital bed application, please contact your local LINAK office.