Contact us here
News 07 August 2017

Even more options with the TD4 Advanced and the CBH Advanced combined

The combination of the TD4 Advanced and the CBH Advanced targets the luxury bed market, which expects a greater number of functionalities.

Even more options with the TD4 Advanced and the CBH Advanced combined

The TD4 Advanced makes it possible to create luxurious bed designs crammed full of functions. The TD4 Advanced dual actuator from LINAK gives you so much more: An elegant and slim design, a pleasant sound level, speed control, Under Bed Light, mechanical emergency lowering and Bluetooth®, as well as memory positions integrated into one product. 
However, by adding the CBH Advanced to the TD4 Advanced possibilities of adding even more features to a comfort bed system emerge. By including, for example, the LA40 in the bed design, it is possible to adjust both foot and neck individually, thus creating a multifunctional bed. With the CBH Advanced, it is also possible to add accessories such as massage and extra Under Bed Light via the LED Light Rail.

Even more options with the TD4 Advanced and the CBH Advanced combined

Easy and compact system
In developing the TD4 Advanced, we made sure that the system is easy to put together while staying compact – even when you need advanced systems. That is why it only takes two screws to mount CBH Advanced on the side of the TD4 Advanced. This also means that you do not have to mount the CBH Advanced on the bed frame either – it is simply screwed onto the shell of the TD4. 

For more information about the many options TD4 Advanced affords, please visit our website.



TD4 Advanced Massage Motor LA40 LED Light Rail

Got a question?

Our team is ready to assist you with technical information, starting a project and more.