By using a LINAK actuator solution (standard, IC and CAN bus) for balers, you are guaranteed a capable system which is easily implemented and with the control and feedback required now and in the future.
LINAK® actuators provide a very precise positioning and feedback system, resulting in high control of the net braking force. Accurate tightening of the net ensures high bale density and quality, and accurate control of the knife ensures efficient net cutting.
Typical actuators from LINAK used in balers are LA12, LA14 and LA36. These actuators can help automate:
- Belt tensioner for controlling the tension of the belt
- Knives to cut the net or wire
- Straw pick-up control (up/down)
- Brake for controlling the tension of the wrapping net
Thanks to the LA36 from LINAK, reliability and productivity were added to the system of a new series of balers from Kverneland. Read the full story here.