Get “So Much More” with TWINDRIVE® TD4
The engineers at LINAK paid great attention to comfort when designing the TD4.
Many furnishing features that you would only expect from a luxury-class product are a standard factory feature with the TD4 – true to our motto “So Much More”:
- Torque, back 280 Nm
- Torque, leg 200 Nm
- Speed : 3.5 mm/sec.
- Pleasant sound level
- Mains cable strain relief
- Memory
- Soft start-stop
- External power supply via SMPS 001/002/006
- Optional 9V batteries for emergency lowering
Read more about the TWINDRIVE TD4.