News 04 June 2019

LINAK introduces new weighing solution for healthcare beds

A new weight measuring system, made for hospital and care environments, consists of the Quad Load Cell Interface 2 (QLCI2) and a display unit, the display hand control HB100, or alternatively the touch screen Attendant Control Touch (ACT).

The LINAK® Weighing Solution provides weight measuring equipment for various applications in hospital and care – typically mounted and connected in hospital beds.

With this solution, caregivers can follow the weight development of patients, without having them leave the bed. This saves time for the staff and increases the comfort of the patient.

The LINAK® Weighing Solution include the Quad Load Cell Interface 2 (QLCI2) and a weight readout unit. Either the display hand control HB100, or the multiple feature touch screen, Attendant Control Touch (ACT). 

HB100
The display hand control HB100 is a hand control with weight data readout and the Out Of Bed (OOB) feature. It comes with a 2.4” colour display and an intuitive menu system.

ACT
The Attendant Control Touch (ACT) is a full-featured touch screen with the weight data readout included. The unit offers a 9.5” touch screen with actuator controls and intelligent features.

QLCI2
The Quad Load Cell Interface 2 (QLCI2) is the brain of the system. It connects and manages the input from the four load cells and sends the information to the display units. The QLCI2 also features a gateway option, enabling a nurse call timer when the patient leaves the bed.

 

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.