News 07 August 2017

Introducing the DL19 - square design and easy assembly

Incorporating the best features from the LINAK portfolio of lifting columns, the new DL19 offers smooth movement wrapped in a very elegant design whilst still being very easy to install.

The new lifting column DL19 adds another chapter to the DESKLINE portfolio. This time, the focus revolves around an exquisitely designed electric motor housing column that incorporates the many optional features available in other modern desk columns. With the DL19 you get:

  • A 70x70 mm elegantly designed 3-stage motor housing column
  • Easy assembly solution with LINAK Kick & Click™
  • Optional features such as LINAK PIEZO™ Anti-Collision™ technology
Elegant design with adequate stroke length
The DL19 is a 3-stage lifting column with square profiles and a motor housing. With a stroke length of 650 mm and an installation dimension of 560 mm, you will be able to create a wide variety of height adjustable office desks or workstations. The invisible gliding pads and minimal spacing between the profiles add to the exquisite design.

Cut assembly time in half with Kick & Click
Being part of the LINAK motor housing column family, the DL19 aligns perfectly with the LINAK Kick & Click solution. With our intelligent mounting solution, you can easily assemble your desk in one move - just Kick & Click the system together.

Add LINAK PIEZO™ without compromising assembly time
LINAK PIEZO technology can also be added to the DL19. Using our Anti-Collision solution, the column will automatically detect obstructions to avoid damage. LINAK PIEZO is a hardware-based solution that requires no additional installation.

More information
For more information about our new lifting column DL19, visit the DL19 product site or contact your local LINAK office.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.