News 22 September 2016

One product. Multiple features.

The TWINDRIVE TD4 comes with a broad range of features, such as Bluetooth communication, Under Bed Light, ZERO standby power and the innovative mechanical emergency lowering.

Get “So Much More” with TWINDRIVE® TD4

The engineers at LINAK paid great attention to comfort when designing the TD4.

Many furnishing features that you would only expect from a luxury-class product are a standard factory feature with the TD4 – true to our motto “So Much More”:

  • Torque, back 280 Nm
  • Torque, leg 200 Nm
  • Speed : 3.5 mm/sec.
  • Pleasant sound level
  • Mains cable strain relief
  • Memory
  • Soft start-stop
  • External power supply via SMPS 001/002/006
  • Optional 9V batteries for emergency lowering

Read more about the TWINDRIVE TD4.

Got a question about electric actuator technology?

- We are not oracles. But, we are experts in actuator technology. So, feel free to ask us anything you like about that.

Subscribe to LINAK news

Stay informed about how actuator technology follows the megatrends of today and meets the global challenges of tomorrow.