Move for the Future

Step into the future world of movement and enhance your competitive edge

In a fast moving world, it is crucial to keep up with trends and changes. For companies to be able to survive now and in the future, they need to be competitive. To be competitive is to be cost effective and ready for the future.

Cost effective performance
Less downtime, less maintenance, faster set-up, clever control and more accuracy means better use of your application.

Ready for the future
To be ready for the future, in our terminology, means having the most convenient, up-to-date and clever features for performing best in regards to control, accuracy and speed.

Competitive edge
Cost-effective performance and innovative technology for your application will help you enhance your competitive edge and Move for the Future.

Part of the solution – Actuators with integrated controller

IC Integrated Controller    IC Integrated Controller
Actuator solutions with integrated controllers (IC) give you a means to keep a competitive edge for your application. Installation and control has never been easier, and the options for customisation are many.

IC is the range of integrated control options for TECHLINE® actuators. These options provide all from easy maintenance, control and installation, to a wide range of customisable settings and feedback that will help tailor the movement solution to your specific needs and application.

Our range of actuators with IC options

Linear Actuators with IC Options
Learn more about IC actuators and other LINAK products here.

IC Options


This straightforward actuator solution comes pre-configured to meet your exact requirements. We can customise stroke, speed, current limit and feedback of the actuator as well as a number of other details.

IC Basic


If you choose actuators with the IC Advanced option you have easy access to configure and make adjustments to speed, stroke and current limits with a user-friendly configuration tool.

IC Advanced


This self-configurable option allows for parallel drive of up to 8 actuators. A master actuator with an integrated H-bridge controller controls up to 7 slaves. No control boxes or complicated cabling is needed.



This option gives you unlimited customisation and enhanced monitoring - with the added benefit of BUS-communication. We can provide IC actuators with either Modbus RTU RS485 or LINbus according to your preference.


And learn more about how we can help you enhance your competitive edge with cost-effective performance that is ready for the future

Move On - Go Electric!

Move for the Future!

Learn more about the future world of movement with IC actuators.

Online Magazine | PDF

IC Options Chart

IC Options Chart

What options are available for which actuators. Learn more here.

Online Magazine | PDF

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
TECHLINE Applications
See examples of TECHLINE applications.
Actuator Advantages
Movement performed by innovative electric actuator systems have a lot of advantages..
Actuator Testing
Extreme cold and heat, rapid temperature changes, exposure to chemicals and salt..
Contact LINAK
Want to discuss how you can benefit from an innovative actuator solution?