select
 
TECHLINE systems

TECHLINE SYSTEMS

TECHLINE® SYSTEMS

TECHLINE systems are complete movement systems where everything fits – it is simply Plug & Play. The systems are easy to integrate into applications and have a wide variety of control options to fit your exact needs. The system solutions include both solutions with compact actuators and some for heavy lifting.

The first type of systems will typically consist of an SMPS-T160, one or two of the compact actuators (LA14 or LA25 with Integrated Controller) and a control option either as Bluetooth/App, RF receiver/remote control or as a hand control.

The second type uses the heavy-duty actuators LA36 and LA37 (with Integrated Controller). In this system, the two actuators LA36 and LA37 connect directly to either Bluetooth/App, RF receiver/remote control or a hand control.

System solutions


System solution with:
  • SMPS-T160
  • One actuator (LA14 or LA25)
  • Bluetooth receiver
  • App control

System solution with one actuator


System solution with:
  • SMPS-T160
  • Two actuators (LA14 or LA25)
  • Bluetooth receiver
  • App control

System solution with two actuators


System solution with:
  • SMPS-T160
  • One actuator (LA14 or LA25)
  • RF receiver
  • Remote control

System solution with remote control


System solution with:
  • SMPS-T160
  • Actuators (1 or 2) (LA14 or LA25)
  • Your choice of control (flying wire)

System solution with flying wire


System solution with:
  • One actuator (LA36 or LA37)
  • Bluetooth receiver
  • App control

System solution with Bluetooth


System solution with:
  • One actuator (LA36 or LA37)
  • RF receiver
  • Remote control

System solution with RF receiver

This is how fast and easy it is to assemble and connect the system:



TECHLINE system solutions

TECHLINE system solutions

Learn about Plug & Play System Solutions from TECHLINE in this folder.

Online Magazine | PDF

TECHLINE Applications
See examples of TECHLINE applications.
Subscribe to News
Stay up to date with News from LINAK.
Actuator Testing
Extreme cold and heat, rapid temperature changes, exposure to chemicals and salt..
Contact LINAK
Need assistance finding the product that fits your specific requirements?
Reach your full potential
Learn how TECHLINE actuator solutions have helped companies utilising their full potential.