select
Linear Actuator LA44

Linear Actuator LA44

The LA44 is available in powerful 10,000 N and 12,000 N versions, ensuring safe patient handling.

With the LA44 actuator, LINAK offers a product, which with its wide range of safety options, low noise level, and outstanding performance is the right choice for medical applications such as patient lifts, beds, dental chairs etc.

  • Heavy duty actuator
  • Max. Thrust: 12,000 N for push application only
  • Max. Speed: 14 mm/s

Safety options such as:
  • Manual lowering: makes it possible to turn the inner tube down by hand, in case of emergency, or if electrical power is not available
  • Spline: potential work injuries are prevented by the spline, as the actuator can only push and not pull, in case something touches e.g. the lifting boom on a patient lift
  • High side load capacity for high safety: Side load of up to 1000N is possible without breaking or damaging the actuator
  • Safety nut: to ensure safe patient handling even when the actuator is no longer new
  • Unique and improved brake to ensure no unintended movement

linear actuator la44 

View the data sheet as an online magazine or download the PDF.

 

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Online Magazine | PDF

 

working with heavy loads

Powerful and reliable aid applications
are necessary in order to comply with the new demands in the Hospital & Care sector

Online Magazine | PDF

 

focus on couches and tables

Flexible functionality and improved
ergonomics are some of today’s needs for treatment and examination couches.

Online Magazine | PDF

 

Focus on dental chairs

LINAK offers different actuator solutions for dental chairs.

Online Magazine | PDF

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.