Linear Actuator LA29

Linear Actuator LA29

The LA29 actuator is a HOMELINE® actuator specially made for domestic applications. The actuator has a very short installation dimension as the distance between the two fixing points is small when the actuator is retracted and at the same time independent of the stroke length. This feature makes the actuator ideal as a lifting actuator for self-lifting recliners. Another special feature here is the flexible back fixture, which can adapt misalignments in e.g. a recliner application.

  • Max. Thrust: 6,000 N
  • Max. Speed: 29 mm/s

linear actuator la29

View the data sheet as an online magazine or download the PDF.


2D drawing

3D models are available in the below formats:

user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Online Magazine | PDF


Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.