select
Built-in Actuator DB14

Built-in Actuator DB14

The DB14 DESKLINE Built-in actuator sets the standards for inline actuators. The DB14 built-in actuator is specially designed for integration in a customised 3-part column, to achieve the optimum freedom of design for various desk applications.

The compact design was developed to fulfil the market requirements for a low built-in dimension and at the same time a long stroke length.
Furthermore, the compact design enables a very slim guidance design.

The DB14 system is controlled by a DESKLINE® control box (CBD). No matter which box is preferred, they all ensure optimal parallel drive and a pleasant low noise level.

The DB14 can be used as a single column or in 2, 3 or 4 parallel systems. The parallel drive was constructed to compensate for an uneven load on the desk by means of the control box.

The control box is designed with a soft start/stop function to ensure smooth drive.
  • Max. Thrust: 700 N
  • Max. Speed: 38mm/s

built-in actuator db14 

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

DL12, DL14, DB14, DL17 system with CBD4, CBD5 or CBD6 User Manual

DL12, DL14, DB14, DL17 system with CBD4, CBD5 or CBD6 User Manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Online Magazine | PDF

 

DL12, DL14, DB14, DL17 System With CBD6S User Manual

DL12, DL14, DB14, DL17 System With CBD6S User Manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Online Magazine | PDF

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.