select
Built-in Actuator BB3

Built-in Actuator BB3

The BB3 built-in actuator is the ideal choice for vertical lift of hospital bedsnursing home beds and homecare beds where design and easy integration in the customers guidance ensure optimum freedom of design.

The BB3 is a 3-part telescopic actuator designed for EN 1970 in a bed that demands an adjustment range from 350 mm up to 750 mm.

  • Max. Thrust: 1,600 N in push application only
  • Max. Speed: 16 mm/s

built-in actuator bb3  

View the data sheet as an online magazine or download the PDF.

 

2D drawing

3D models are available in the below formats:

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Online Magazine | PDF

 

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.