Lifting Column LP3

Lifting Column LP3

LP3 is developed for vertical lifts and can resist a bending moment by virtue of the effective telescopic system.

The lifting column is designed for applications where a small installation dimension is requested without compromising the lifting capacity. The LP3 is characterised by having a lower installation dimension proportional to the stroke length compared with LP2. LP3 can also attain a higher speed than LP2.

The telescopic column is compatible with LINAK’s control boxes and can run individually; as 2 x LP3 in parallel and/ or with memory.

The LP3 is the perfect choice for height adjustment of treatment chairs, wheelchairs, Operating Tables, industrial workstations, technical workstations, etc.

  • Max. thrust: 2,400 N
  • Max. speed: 18 mm/s

lifting column lp3  

View the data sheet as an online magazine or download the PDF.


2D drawing

3D models are available in the below formats:

user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.



Related products

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
TECHLINE Applications
See examples of TECHLINE applications.
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.