select
 
Lifting Column LC2

Lifting Column LC2

The LC2 column is an update of the LP2 program. It has an improved “twisting” stability, and end stop switches as standard.

The column is designed to be used in a vertical position and only for lifting purposes. It is not possible to use the column in any kind of “pull” application.

Depending on the application, the LC2 can be operated either as a single column or several columns in a parallel system by choosing a control box with micro-processor.

It is designed to provide stable vertical lifting (push only) where simultaneous bending and torsion moments exist.

  • Max. thrust: 5,000 N
  • Max. speed: 18 mm/s

lifting column lc2

View the data sheet as an online magazine or download the PDF.

 

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

 

focus on marine 

Regardless of you boat type, LINAK can help you’re with all kinds of movements you desire through offering of actuators, columns and controls. 

 

Related products

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
TECHLINE Applications
See examples of TECHLINE applications.
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.