select
 
Lifting Column DL16

Lifting Column DL16

The DESKLIFT DL16 is a compact 3-part lifting column perfect for a wide range of different desk applications like office desks or conference desks.

The 3-part construction ensures a short installation dimension combined with a long stroke length, making the DL16 an optimum choice no matter what the height of the person using the desk is.

It is an upside down column, where the smallest profile is mounted on the foot construction. The DL16 is intended for desks without crossbar. This feature ensures an optimum freedom of design.
The DL16 is available in several standard colours to fit into a wide selection of desk designs.

Optional PIEZO™ (collision protection) can be chosen. PIEZO minimises the risk for material damages on a desk caused by collision with an obstacle.

The DL16 is compatible with the standard DESKLINE control box (CBD). No matter which box is preferred, they all ensure a very low and pleasant noise level and a wide range of options.

The DL16 is also available in an extended version called XL that is optimised for adjustment of display and monitor stands. 
  • Max. thrust: 800 N
  • Max. speed: 38 mm/s

lifting column dl16 

View the data sheet as an online magazine or download the PDF.

 

 

 

2D drawings:

3D models are available in the below formats:

DL15/DL16/DB16 system user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

DL15, DL16 with CBD6S User Manual

DL15, DL16 with CBD6S User Manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Online Magazine | PDF

 

DESKLINE product overview

PIEZO hardware based anti-collision technology

Ensure long lifetime for your desk with PIEZO - a hardware based anti-collision solution. Learn more about the situations where you appreciate the PIEZO feature.

Online Magazine | PDF

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
What is PIEZO™
PIEZO is a unique hardware based system that will register…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.
Desk Stability
Stability is crucial when designing height adjustable desks.