select
 
Lifting Column DL15

Lifting Column DL15

The DL15 DESKLIFT is a compact 2-part lifting column, which combines the guide and the actuator functions.

It is an upside down column, where the smallest profile is mounted on the foot construction. The DL15 is intended for desks without crossbar which ensures optimum freedom of desk design.

The DL15 system is controlled by a DESKLINE control box (CBD). No matter which box is preferred, they all ensure optimal parallel drive and a pleasant low noise level.

The DL15 can be used as a single column or in 2, 3 or 4 parallel systems or even in a multi-parallel system with up to 16 columns in parallel.
  • Max. thrust: 800 N
  • Max. speed: 38 mm/s

Lifting column dl15 

View the data sheet as an online magazine or download the PDF.

 

2D drawing

3D models are available in the below formats:

DL15/DL16/db16 system user manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

 

DL15, DL16 with CBD6S User Manual

DL15, DL16 with CBD6S User Manual

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

Online Magazine | PDF

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.
Desk Stability
Stability is crucial when designing height adjustable desks.