select
 
Lifting Column BL1

Lifting Column BL1

The BL1 is a 3-part lifting column fit to use in for example hospital beds, nursing home beds, treatment chairscouches and dental chairs.
 
The lifting column is compact and has a long stroke length. The 3-part guidance enables an overlap between the individual profiles, which ensures a high degree of stability.

The lifting column has an open spindle actuator with a chain drive inside which is practically noiseless.

The BL1 is available with a cable integrated inside the column which enables connection of a hand control or a foot switch from the top or bottom of the column.

Hereby the cables are hidden inside the column. It is possible to connect the control unit and motor cable at the top plate but only motor cable or control unit at the bottom plate.

The integrated cable makes the column easy to fit into an aesthetic design of applications and easy to clean.

Among benefits are:
  • Short installation dimension and long stroke length is possible
  • High degree of stability
  • Low noise level
  • Exchangeable cables
     
  • Max. thrust: 2,000 N
  • Max. speed: 18 mm/s

lifting column BL1  

View the data sheet as an online magazine or download the PDF.

 

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

 

focus on couches and tables

Flexible functionality and improved
ergonomics are some of today’s needs for treatment and examination couches.

 

Focus on dental chairs

LINAK offers different actuator solutions for dental chairs.

 

focus on incubators

With an electric actuator solution using the OpenBus™ technology from LINAK, there are several ways
to increase the value of Incubators.

 

focus on stretchers

Full functionality, battery power, and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

 

focus on treatment chairs

Flexible functionality and valuable accessories for treatment chairs.

 

focus on wheelchairs

Increasing comfort, reliability and safety for wheelchair users.

Related products

What is a Lifting Column
A lifting column is an electric linear actuator integrated into…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.