Dual Actuator 

Dual Actuator TD33

The TWINDRIVE® TD3 is a dual actuator developed especially for leisure beds with box spring mattresses or similar where a high level of force is needed to bend the mattress. Combined with a wireless handset based on radio frequency or Bluetooth® communication, the TD3 forms a standard quality system for leisure beds with optimum comfort for the end-user.

The TD3 is built on an intelligent, modular platform. Besides the high lifting capacity, the wireless handset and the exchangeable mains cable, the TD3 also offers extra channels for a wide range of connection possibilities.

Up to 3 extra channels can be used for linear actuators for extra bed adjustment like neck and/or knee bend or to connect extra functions like massage or light - all activated via one handset.

All features offering more comfort for the end-user of the bed. Optional, if parallel drive of two single beds is requested, this can be achieved by the TD33.
  • Max. torque: 350 Nm

dual actuator td33 

View the data sheet as an online magazine or download the PDF.


2D drawing

3D models are available in the below formats:

TWINDRIVE®TD32/TD33 user manual 

This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.


Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.


HOMELINE accessories

HOMELINE accessories set your bed apart with unique value adding features. Features ensuring comfort and value for the end-user.

Online Magazine | PDF

What is a Dual Actuator
An electric dual actuator is a unique integrated system…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.