Dual Actuator

Dual Actuator TD32

The TWINDRIVE® TD3 is a dual actuator developed especially for leisure beds with box spring mattresses or similar where a high level of force is needed to bend the mattress.

Combined with a wireless handset based on radio frequency or Bluetooth® communication, the TD3 forms a standard, quality system for leisure beds with optimum comfort for the end-user.

The TD3 is built on an intelligent, modular platform. Besides the high lifting capacity, the wireless handset and the exchangeable mains cable, the TD3 also offers extra channels for massage functions - all channels are activated via one handset.
  • Max. torque: 350 Nm

dual actuator TD32

View the data sheet as an online magazine or download the PDF.


2D drawing

3D models are available in the below formats:

TWINDRIVE®TD32/TD33 user manual 

This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.



Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.




What is a Dual Actuator
An electric dual actuator is a unique integrated system…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.