Dual Actuator TD1 280 SMPS

Dual Actuator TD1 280 SMPS

The TD1 280 SMPS is the latest TWINDRIVE dual actuator within the TD1 family. The TD1 280 SMPS combines the best features of the TD1 with SMPS (Switch Mode Power Supply) technology leading to a price performance top system. The TD1 280 SMPS is a perfect choice for slatted beds of all kinds and box spring beds with a moderate need for power.

As the other products in the TWINDRIVE product range, the TD1 280 SMPS is characterised by the very low built-in height, which gives more free height under the bed and a low and pleasant noise level when driving. The TD1 280 SMPS comes standard with ZERO™, which means an extremely low standby power consumption.

  • Max. torque: 280 Nm
  • Average speed: 3.9º / sec. with max. torque


dual actuator TD1 280 SMPS

View the data sheet as an online magazine or download the PDF.


2D drawing

3D models are available in the below formats:

Homeline brochure

LINAK HOMELINE provides reliable and innovative actuator solutions for electrical adjustments of beds used in private homes for comfort purposes.


TWINDRIVE systems with low standby power

For the leisure bed market the ZERO™ standby power consumption can be obtained via a TD1 SMPS system or via the optional mains cut-off unit. 


td1 280 smps

The TD1 280 SMPS is a dual actuator for leisure beds where low standby
power consumption, a pleasant noise level and an improved speed level are top concerns.

What is a Dual Actuator
An electric dual actuator is a unique integrated system…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Need assistance finding the product that fits your specific requirements?