Dual Actuator
TD1 280 Microprocessor

Dual Actuator TD1 280 Microprocessor

The TD 1 280 with microprocessor is the premium version of the TD 1 range. The TD 1 with microprocessor features high force, very low built-in height, a low noise level, soft start and stop and battery backup. All that makes the system a safe and comfortable solution for adjustable leisure beds.

Optionally you can order the system as a radio frequency based system, and/or with extra channels used for either single actuators or massage motors - everything controlled via one handset.
  • Max. torque: 280 Nm
  • Average speed: 3.6º / sec.


dual actuator TD1 280 microprocessor

View the data sheet as an online magazine or download the PDF.


TWINDRIVE®TD1 280 (Microprocessor)
user manual

This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.



Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.


What is a Dual Actuator
An electric dual actuator is a unique integrated system…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.