Dual Actuator
TD1 280 Analogue

Dual Actuator TD1 280 Analogue

The TWINDRIVE® TD1 280 analogue is a product in the Comfort Furniture segment that is intended to be used in solutions, where more advanced solutions and more force are needed. With the TD1 280 analogue it is e.g. possible to
add an external motor.

The TD1 280 analogue is, as the other products in the TWINDRIVE segment, characterised by the very low built-in height, which gives more free height under the bed than previous systems.

Also, the low noise level is one of the important sales arguments for this product.
  • Max. torque: 280 Nm
  • Average speed: 3.4º / sec.

dual actuator td1 280 analogue

View the data sheet as an online magazine or download the PDF.


TWINDRIVE®TD1 280 (Analogue)
user manual

This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.



Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.


What is a Dual Actuator
An electric dual actuator is a unique integrated system…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.