Dual Actuator                   
TD1 220 and TD1 250

Dual Actuator TD1 220 and TD1 250

The TD1 220 and TD1 250 are the basic TWINDRIVE versions in the Comfort Furniture segment. They were primarily developed for use in slatted beds, where the need for force is moderate.

The compact TD1 220 and the TD1 250 are characterised by the very low built-in height ensuring almost invisible motors and space for storage or easy cleaning under the bed.

Furthermore, the TD1 has a very low and comfortable noise level making the use of the bed pleasurable. The TD1 220 and the TD1 250 offer basic options such as emergency lowering, mains cut-off and different angles. For extra user comfort wireless handsets based on RF (radio frequency) technology and an extra channel for extra adjustment of the bed are optional.

Furthermore, it is possible to add more force to the bed by choosing a toroidal transformer.
  • Max. torque: 220/250 Nm
  • Average speed: 2.6º / sec.

dual actuator TD1 220 / td1 250

View the data sheet as an online magazine or download the PDF.


user manual

This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.



Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.


What is a Dual Actuator
An electric dual actuator is a unique integrated system…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.