select
 
Control Box CBJ1 / CBJ2

Control Box CBJ1 / CBJ2

The control boxes CBJ1 and CBJ2 are part of the battery driven JUMBO system. JUMBO is a modular system combining an actuator, a control box (CBJ1/CBJ2), a battery (BAJ1) and a charger (CHJ2) in a flexible solution, specially developed for patient lifts.

The complete system is medically approved and contains a series of features which meet the patients need for a safe and comfortable lift, e.g. CBJ1 and CBJ2 are equipped with a soft-start/stop function, emergency lowering function etc.

  • Voltage in: 230/120/100 V AC
  • Duty cycle: 10%
CBJ1 and CBJ2 are available in a special edition that can be used in the harsh conditions in the pool environment both outdoor and indoor.

control box cbj

View the data sheet as an online magazine or download the PDF.

 

2D drawing

3D models are available in the below formats:

    LINEAR ACTUATORS AND ELECTRONICS
    user manual 

    This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

     

    JUMBO means safe patient handling

    JUMBO system solutions for patient lifts give you a lift in production, in usage and in service. LINAK takes safe patient handling seriously.

    Online Magazine | PDF

     

    What is a Control Box
    The control box is the heart and brain of an actuator solution…
    MEDLINE & CARELINE Applications
    See examples of MEDLINE & CARELINE applications.
    Contact LINAK
    Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.