CBH Advanced

CBH Advanced

The HOMELINE® control box family CBH is an optimum choice for a wide range of bed applications using linear actuators.

The control box family features 2 boxes: the basic control box for 2 channel solutions for economy beds and the Advanced control box featuring 2 channels for linear actuators and 2 channels e.g. for massage motors for beds offering more features and options.

The CBH has the same size whether it is a Basic or an Advanced control box and both versions are low power units. The CBH must be connected with an external power supply.

From an environmental view, the CBH is a good choice as the CBH system has extremely low power consumption in standby mode: only 0.1W.

The CBH Advanced is compatible with the linear actuator LA27, MD1 massage motors and wireless handsets. The external power supply can be the SMPS001 (EU), the SMPS002 (US) or the universal SMPS006.

Optional the CBH Advanced features extra accessories like under bed light or can be combined in parallel systems.
Control Box CBH Advanced Data Sheet

Control Box CBH Advanced

View the data sheet as an online magazine or download the PDF.

Online Magazine | PDF

2D drawing

3D models are available in the below formats:


HOMELINE accessories

HOMELINE accessories set your bed apart with unique value adding features. Features ensuring comfort and value for the end-user.

Online Magazine | PDF


Single actuator systems for leisure beds

Learn more about CBH single actuator systems with a high lifting capacity that ensures maximum flexibility for box spring manufacturers.

Online Magazine | PDF


CBH Advanced system user manual

This user manual will tell you how to install, use, and maintain your CBH Advanced system.

Online Magazine | PDF

Related products

What is a Control Box
The control box is the heart and brain of an actuator solution…
What is ZERO™
In order to be able to move immediately at the push of a button…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Need assistance finding the product that fits your specific requirements?