select
Control Box
CB9 HOMELINE

Control Box CB9 HOMELINE

The HOMELINE CB9 control box is a perfect choice for a wide range of recliner applications with one or several motors connected. The CB9 fits into even narrow places as the LA31 actuator can be mounted on the control box 
thereby only requiring a minimum of space.
 
The CB9 series is available as either an analogue or a microprocessor based type. The CB9 with microprocessors ensures memory functions and the possibility of parallel or “sequential” drive, which is often  needed in “advanced” recliners with several motors connected.

  • Voltage in: 230 V AC
  • Duty cycle: 10%

control box cb9 homeline 

View the data sheet as an online magazine or download the PDF.

 
2D drawing

3D models are available in the below formats:

No 3D models available.
Please contact your local LINAK representative for more information.

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

 

Related products

What is a Control Box
The control box is the heart and brain of an actuator solution…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.