select
Control Box CB7

Control Box CB7

Compared to other LINAK control boxes the CB7 is very small and compact in design. The CB7 is designed to slide onto an LA31 actuator for easy fitting e.g. in a recliner application where "mounting" space is limited.

The control box function is divided in two parts. The actual control box CB7, which slides onto the LA31 HOMELINE actuator and a separate external power supply transformer box TR6, which can be wall mounted or placed on the floor moulding next to the mains. The control box is only fitted with low voltage electronic components and the connection between the CB7 and transformer is via a 24 V power cable.

  • Voltage in: 24 V AC
  • Duty cycle: 10%

control box cb7 

View the data sheet as an online magazine or download the PDF.

 

2D drawing

3D models are available in the below formats:

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

 

Related products

What is a Control Box
The control box is the heart and brain of an actuator solution…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.