Control Box CB6

Control Box CB6

The control box CB6 has been specially developed for use together with LA27 in the healthcare industry.
The control box is designed to be mounted on the linear actuator LA27 as with the CB9 and the LA31 system. The control box CB6 has a LED power ON indicator, detachable mains cable and strain relief for all cables.

The control box CB6 communicates with the LA27 by means of the built-in end stop signal switches in the actuator. Due to the signal switches the power to the motor will be cut off in the control box and not in the actuator. This ensures that it is only possible to run in the opposite direction once the actuator has reached the end position.

  • Voltage in: 220-240/120/100 V

control box CB6 

View the data sheet as an online magazine or download the PDF.


user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.



focus on floor beds

Beds can be constructed with an
ability to be lowered almost to floor height. For the end-user this lowering function means prevention of accidents to hospital patients and elderly people.


What is a Control Box
The control box is the heart and brain of an actuator solution…
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.