select
Control Box CB12

Control Box CB12

The CB12 product range features three standard versions, which are ideal for many medical applications and industrial applications. In general the CB12 can control up to 4 actuators and it has a range of built-in safety features such as battery back-up and wet alarm.

The standard product range:
CB12, CB12E with EAS and CB12H with EAS. The CB12E and CB12H with EAS are specially developed for use together with the LA34 actuator.

  • Voltage in: 230/120/100 V AC
  • Duty cycle: 10%

control box cb12 

View the data sheet as an online magazine or download the PDF.

 

2D drawing

3D models are available in the below formats:

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

 
What is a Control Box
The control box is the heart and brain of an actuator solution…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.