USB Connector

USB Connector

The USB Connector is a HOMELINE® accessory making it possible to connect a variety of standard articles equipped with a USB plug to your TWINDRIVE® TD3 system or your CBH Advanced system.

Based on plug and play principles, just connect the USB Connector to one of the channels of the TD3/CBH Advanced and you have extended combination possibilities of adding a USB based unit. – All operated by the handset.

The USB Connector is a compact unit only taking up limited space. Furthermore, the unit is very easy to mount either by using screws and mount on the bed frame or simply by using the groove on the TD3 and slide it on.

A further feature of the unit is that if you need more than the 2 USB ports on each box, several boxes can be connected to the system and stacked on each other only taking up a minimum of space.

usb connector 

View the data sheet as an online magazine or download the PDF.


2D drawing

3D models are available in the below formats:

No 3D models available.
Please contact your local LINAK representative for more information.

    TWINDRIVE®TD32/TD33 user manual 

    This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.



    Expanding your comfort zone

    When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.


    HOMELINE accessories

    HOMELINE accessories set your bed apart with unique value adding features. Features ensuring comfort and value for the end-user.

    Online Magazine | PDF

    HOMELINE Applications
    See examples of HOMELINE applications.
    Contact LINAK
    Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.