Switch Mode Power Supply SMPS30

Switch Mode Power Supply SMPS30

The SMPS30 is a very powerful Switch Mode Power Supply typically used for treatment or examination couches. The SMPS30 is an eco-friendly solution due to a low standby power consumption compared to traditional transformer solutions. The universal input voltage makes the SMPS adaptable to the worldwide market irrespective of the input voltage.

Exchangeable mains and output cables make it easy to exchange cables due to wear and tear and ensures a safe application and worldwide compatibility.

With the SMPS30 you get:
  • A universal power supply with an input voltage of 100 - 240V AC
  • 300 W powerful SMPS enables maximum use of actuator capacity
  • An SMPS with LEDs showing operating status – green - and power request – yellow
  • A floor model for wall mounting or mounting on the application

Switch Mode Power Supply

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

Linear actuators and electronics

This User Manual will tell you how to install, use and maintain your LINAK electronics.


LA44 IC and la43 IC - Intelligent Control

LA44 IC and LA43 IC with intelligent control opens a new world of opportunities.


focus on couches and tables

Flexible functionality and improved
ergonomics are some of today’s needs for treatment and examination couches.


Focus on dental chairs

LINAK offers different actuator solutions for dental chairs.


focus on treatment chairs

Flexible functionality and valuable accessories for treatment chairs.

See examples of MEDLINE & CARELINE applications.
The Healthcare Challenge
How do you care for more patients with fewer hands?
Perfection in Movement
The actuator system is an important part of your solution, and we fully..
Contact LINAK
Need assistance finding the product that fits your specific requirements?