select
Modular Junction Box MJB WITH SMPS

Modular Junction Box MJB WITH SMPS

The MJB Modular Junction Box is designed for use together with OpenBus™ control boxes (CB6S, CB16, CB20).

The MJB makes it possible to connect multiple handsets, attendant controls or it is also possible to use the MJB as a control unit for 3rd party products such as Out of Bed Detection, USB charger, Under Bed Light, etc.

MJB with 5V SMPS:
5V SMPS, Switch Mode Power Supply.
The SMPS is to be used when there is a need of a power supply near the bed. E.g. to charge an electronical device; e.g. Music player, camera, mobile phone, please see “Usage” for further details.

It is also possible to connect a bedside lamp, from our 3rd party supplier. This will be connected directly to the MJB port 2 via a modular plug. The SMPS is able to indicate with an LED, on a hand control, whether the power supply is switched on or off.

modular junction box mjb with smps

View the data sheet as an online magazine or download the PDF.

 

2D drawing

3D models are available in the below formats:

MJB SWITCH MODE POWER SUPPLY
USER MANUAL

This User Manual will tell you how to install, use and maintain your LINAK electronics.

 

What is OpenBus™
OpenBus™ is an open digital communication platform…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.