LED Lightbox

LED Lightbox

The LED LIGHTBOX is a new TD3 accessory which brings light to your bed application.

Based on plug and play principles, just connect the LED Lightbox to one of the channels of the TD3 and you can switch the light on and off via the handset.

Furthermore, it is possible to dim the light via the configurator.

The LED LIGHTBOX is a compact unit only taking up limited space. Furthermore the unit is very easy to mount either by using screws and mount on the bed frame or simply by using the groove on the TD3 and slide it on.

A further feature of the unit is that you can connect more boxes and/or you can stack the box with the USB Connector and/or the DC Connector only taking up a minimum of space when mounting.

led lightbox 

View the data sheet as an online magazine or download the PDF.


2D drawing

3D models are available in the below formats:

No 3D models available.
Please contact your local LINAK representative for more information.

    TWINDRIVE®TD32/TD33 user manual 

    This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.



    Expanding your comfort zone

    When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.


    HOMELINE accessories

    HOMELINE accessories set your bed apart with unique value adding features. Features ensuring comfort and value for the end-user.

    Online Magazine | PDF

    HOMELINE Applications
    See examples of HOMELINE applications.
    Contact LINAK
    Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.