select
COBO

COBO

The COBO is an interface box specially developed for use together with the JUMBO battery pack (BAJ1/BAJ2 and BAJL Li-Ion) and the CU20 control unit.

It is also possible to connect other 24V lead acid customer batteries or fixed power supply.

The COBO is to be used with CU20 (instead of CP20) for applications that need a large battery capacity (compared to BA20).

Typical uses of the COBO system are trolleys, stretchers or other mobile applications.

A COBO system offers advantages like:
  • Large battery power for mobile applications
  • Drive of two actuators (parallel) or more actuators (up to 6 in total)
  • OpenBus compatibility enables information about charging and battery status on the hand control, only for LINAK batteries
COBO datasheet

COBO

View the data sheet as an online magazine or download the PDF.

Online Magazine | PDF

2D drawing

3D models are available in the below formats:

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

Online Magazine | PDF

 

focus on stretchers

focus on stretchers

Full functionality, battery power, and comfort for mobile applications. LINAK provides a system solution for stretchers, bed trolleys and other mobile applications.

Online Magazine | PDF

MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Need assistance finding the product that fits your specific requirements?