Contact us here
Accessories

Bluetooth Adapter Bed

Bluetooth adapter enabling wireless control of LINAK actuators in comfort beds. With the LINAK Bed Control™ App for Android/iOS, control via a mobile device is possible.

Bluetooth Adapter Bed

The Bluetooth® Adapter BLE2LIN002 allows you to adjust your LINAK product wirelessly from an app or a Bluetooth® hand control.

Simply download the app, plug the Bluetooth® Adapter into your HOMELINE® control box or TD3, pair the adapter with your smartphone or tablet and your application can now be adjusted via your smartphone or tablet.

The BLE2LIN002 is a very compact unit requiring minimum space. No mounting is needed, just plug in the adapter and you are ready.

Bluetooth Adapter Bed data sheet

View the data sheet as an online magazine or download the PDF.

Bed Control app user manual

This user manual will tell you how to install, use and maintain your Bed Control app.

Digital control options for adjustable beds

Learn what the LINAK Bed Control™ app offers and how you can reflect your brand in an app for beds.

Actuator systems for comfort beds

Expand your comfort zone with reliable actuator systems for adjustable leisure beds that work day after day. At LINAK we provide the right actuator system no matter the bed style.

HOMELINE product overview

Explore the variety of HOMELINE systems and products for both adjustable beds and recliners.

Assembling a single actuator system for comfort beds (without Integrated Controller)

How to assemble a single actuator system for comfort beds without Integrated Controller

A system consists of:

  • Single actuator(s)
  • 1 x Switch Mode Power Supply
  • 1 x CBH Advanced
  • 1 x Bluetooth® hand control
  • 1 x Bluetooth® Adapter
 
  1. Connect single actuators in channels 1-2 to control adjustment of, for example, backrest and leg support. (With the 3-channel CBH Advanced; the 3rd channel can also be used for an actuator)
  2. Plug the DC cable into the CBH Advanced
  3. Plug the Bluetooth® Adapter into the CBH Advanced
  4. Connect to the mains
  5. Pair the hand control (press the two top buttons simultaneously)
  6. The system is now ready for setup

Assembling a single actuator system with massage motors (without Integrated Controller)

How to assemble a single actuator system

The system consists of:
Single actuator(s)
Massage motor(s)
1 x Switch Mode Power Supply
1 x CBH Advanced
1 x Bluetooth® hand control
1 x Bluetooth® Adapter

  1. Connect single actuators in channels 1-2 for back and leg adjustment
  2. Connect massage motors in channels 3A and 3B
  3. Plug the 2-pole DC cable into the CBH Advanced
  4. Connect the other end of the cable to the SMPS and connect the mains cable
  5. Connect to the mains
  6. Plug the Bluetooth® Adapter into the CBH Advanced
  7. Pair the hand control
  8. The system is now paired and ready for use

How do I assemble the LA10 system for adjustable beds?

Learn how to assemble the LA10 actuator system for adjustable beds.

The system in the video consist of the following:

1. Plug the Bluetooth® dongle into the LA10 actuator - you know it is in place when you hear a click.
2. Connect the two LA10 actuator with the connection cable.
3. Connect the Charging Point to the actuator LA10 using the remaining free slot.
4. Connect the power cable to the power supply SMPS006.
5. Plug the charging cable into the SMPS006 and connect the safety release cable..
6. Connect the safety release cable to the charging point.
7. You now have an assembled system for adjustable residential beds.

For more information, please visit our page about LINAK® systems for residential furniture.

How do I mount the BP10 in an adjustable bed?

Learn how to mount the different versions of the hand control BP10 and the matching mounting bracket in upholstered furniture with LINAK® systems.

To mount the Control unit you will need:

  • Mounting bracket MB001
  • One of the BP10 controls. This video shows the BP12.
  • A screw driver
  • Four screws. Countersunk 45°, flat head, max. ø3.5 mm.

1. Place the bracket in the bed where you want it to go. Use the screws to mount it firmly.
2. Place the metal plate in the bracket and click the top part in place on top of the metal plate. You will hear a click when it is in place.
3. Place the control unit in the bracket.

For more information, please visit our page about LINAK systems for residential furniture.

Pairing hand controls with the CBH Advanced system with a Bluetooth® Adapter

How to pair hand controls with a system with a CBH Advanced and a Bluetooth® Adapter

  1. Connect to the mains 
  2. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  3. To pair a hand control, press the two top buttons while the adapter is flashing
  4. A long flash indicates successful pairing
  5. All LINAK hand controls are paired by pressing the two top buttons

How to pair a hand control later

  1. Start pairing mode again
  2. Unplug from the mains and wait for ten seconds
  3. Connect to the mains
  4. Bluetooth® Adapter flashes for three minutes to indicate pairing mode
  5. Repeat pairing procedure on the other hand control
  6. The system is now paired and ready to use
 

Pairing the LINAK Bed Control™ App with a CBH Advanced system

How to pair the Bed Control™ App to a CBH Advanced system

  1. Locate and download the Bed Control™ App in the App stores
  2. Open the Bed Control™ App
  3. Make certain that your system is in pairing mode
  4. Choose your bed in the list and connect
  5. A long flash indicates successful pairing
  6. Start the onboarding flow
  7. Choose the features of your bed to complete the setup
  8. The system is now paired and ready for use
  9. Wait for five seconds between controlling your bed with different hand control options

TD3 - How to set up Bluetooth handsets

  1. Plug the Bluetooth® Adapter into the powered TD3.
  2. The Adapter is now in pairing mode. A blue blinking LED will indicate this.
  3. Press the "Back Up" and "Down" buttons on the Bluetooth hand control at the same time. Now the light will blink for longer to indicate that the control and the actuator are paired.

The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG Inc. and any use of such marks and logos by LINAK® is under license.

Got a question?

Our team is ready to assist you with technical information, starting a project and more.

Contact now

LINAK News

Stay up to date on linear actuator technology

Subscribe