The LA23 actuator is a small and strong push or pull actuator (up to 2500 N). The LA23 can be used in various applications where size is important.
Some of the benefits the LA23 offers you are:
- Compact design
- High lifting force
- Exchangeable cables
- Available with intelligent control (IC) (LA23 TECHLINE only)
- Max. Thrust: 2500 N
- Max. Speed: 12,6 mm/s
The standard LA23 is available for the MEDLINE® & CARELINE®, DESKLINE® and TECHLINE® product ranges.
2D drawing
3D models are available in the below formats: