select
 
Linear Actuator LA27 compatible with TD3

Linear Actuator LA27 compatible with TD3

The LA27 single actuator for the TD3 is intended for use in Comfort Beds where extra functions like neck rest and/or knee bend is requested. The LA27 for the TD3 is developed for push applications.

  • Max. Thrust: 3,000 N in push application
  • Max. speed: 4.8 mm/s

 

linear actuator la27 compatible with td3

View the data sheet as an online magazine or download the PDF.

TWINDRIVE®TD32/TD33 user manual 

This User Manual will tell you how to install, use, and maintain your LINAK TWINDRIVE® products.

 

Expanding your comfort zone

When it comes to leisure beds LINAK understands the need for safe and reliable actuators systems that work day after day. The TWINDRIVE system is the right system for bed manufacturers.

 

twindrive accessories

Make your bed design unique and add value for the end-user via the new TWINDRIVE accessories.

 

 

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
HOMELINE Applications
See examples of HOMELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.