select
Linear Actuator LA37

Linear Actuator LA37

Tough applications require equally tough actuator solutions. The LA37 was specifically developed for large solar applications, where there is a need for more lifting capacity and holding force. This is done without compromising the well-known LINAK quality, so you can expect a minimum of maintenance and a long lifetime of up to 20 years.

That is why we grant 5 years warranty*.

The LA37 is also available with embedded MODBUS developed especially for solar tracking systems.

  • Max thrust: 7,500 N – 15,000 N
  • Max. speed: 3.5 mm/sec. 
*Depending on special conditions – See the LINAK solar catalogue.

linear actuator LA37

View the data sheet as an online magazine or download the PDF.

la37 actuator user manual

This user manual will tell you how to install, use, and maintain your LINAK LA37 actuator.

 

focus on solar tracking 

By tracking the sun, the output of solar energy can be increased by up to 30-40%.
In this brochure you can learn more about LINAK's actuator solutions for tracking devices. 

 

solar catalogue 

Product catalogue presenting an overview of the LINAK solar product range - designed with all challenges in mind.

 

TECHLINE iflex brochure 

Experience the new world of intelligent actuators. iFlex can help you optimise production and minimise costs.

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
TECHLINE Applications
See examples of TECHLINE applications.
Actuator Advantages
Movement performed by innovative electric actuator systems have a lot of advantages..
Actuator Testing
Extreme cold and heat, rapid temperature changes, exposure to chemicals and salt..
Contact LINAK
Need assistance finding the product that fits your specific requirements?
iFLEX – Intelligent Flexibility
Actuator solutions with built-in intelligence offer many advantages.