select
Linear Actuator LA35

Linear Actuator LA35

The LA35 is a member of the TECHLINE® family. It is characterised by it’s robust design allowing the actuator to be used in harsh conditions. The LA35 is designed to operate under extreme conditions. The actuator is ideal for mobile “off-highway” equipment such as Agricultural Machinery, Forestry and Construction Machinery. Furthermore the LA35 actuator is a very quiet and powerful actuator designed for a variety of applications both indoor and outdoor.

The LA35 is also available with embedded MODBUS developed especially for solar tracking systems. See the MODBUS data sheet for details.

  • Max. Thrust: 6,000 N in push application
  • Max. Thrust: 4,000 N in pull application
  • Max. Speed: 19 mm/s

linear actuator LA35

View the data sheet as an online magazine or download the PDF.

linear actuator la35 MODBUS

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

la35 actuator user manual

This user manual will tell you how to install, use, and maintain your LINAK LA35 actuator.

 

focus on industrial automation 

In this brochure we present various possibilities for placement of actuator systems that can boost productivity in Industrial automation.

 

focus on construction 

When it comes to performance in rugged and harsh environments, LINAK actuators withstand the conditions also on heavy duty construction machinery.

 

focus on marine 

Regardless of your boat type, LINAK can help you with all kinds of movements you desire through offering of actuators, columns and controls. 

 

Focus on mobile agriculture 

This focus folder tells about our solutions and benefits that LINAK has provided for more than 25 years to the Agriculture industry.

 

focus on solar tracking 

By tracking the sun, the output of solar energy can be increased by up to 30-40%.
In this brochure you can learn more about LINAK's actuator solutions for tracking devices. 

 

solar catalogue 

Product catalogue presenting an overview of the LINAK solar product range - designed with all challenges in mind.

 

TECHLINE iflex brochure 

Experience the new world of intelligent actuators. iFlex can help you optimise production and minimise costs.

 

focus on wind turbines 

A world of movement and opportunities for wind turbines - LINAK delivers high quality actuator solutions for wind applications developed over 15 years in close cooporation with the wind industry.

 

Focus on outdoor power equipment 

In this focus folder we target manufactures of powered lawn and garden maintenance products, components and attachment suppliers, as well as related services.

 

 Focus on platforms and lifts 

Ergonomics are the key issue at LINAK. With the slogan “we improve your life” we try to create better conditions for the employees in their daily work.

 

focus on vehicles and mobility

LINAK can provide a wide range of low voltage actuators for all kinds of movement in car fittings for disabled persons. Learn more about why LINAK is the perfect partner for this exact application in this brochure.

 

focus on ventilatin and farming solutions

An electric actuator from LINAK is an obvious choice for harsh environments with moisture, dust and temperature changes; we know how essential a well-operating ventilation system is for the farmer.

 

focus on trucks

Trucks are made for hard work and heavy loads in all kinds of environments. See how LINAK solutions can add movement to your truck application.

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
TECHLINE Applications
See examples of TECHLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.
iFLEX – Intelligent Flexibility
Actuator solutions with built-in intelligence offer many advantages.