select
Linear Actuator LA34

Linear Actuator LA34

LA34 is a technological state-of-the-art actuator that, due to its innovative construction can push up to 10,000 N at a speed of 5 mm/sec. and with a power consumption of approx. 7 Amp.

The strong LA34 actuator is made in a zinc version or a low weight composite version.

Its compact design, the outstanding performance and a wide range of safety options makes LA34 the right choice for a variety of medical and industrial applications.

The LA34 zinc and composite actuators are approved according to IEC 60601-1:2005 3rd edition and ANSI / AAMI ES60601-1:2005 3rd edition and CAN/CSA 22.2 No 60601-1:2008.
  • Max. Thrust: 10,000 N in push application
  • Max. Thrust 6,000 N in pull application
  • Max. Speed: 18 mm/s

linear actuator la34

View the data sheet as an online magazine or download the PDF.

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

Focus on dental chairs

LINAK offers different actuator solutions for dental chairs.

 

jumbo care - safe patient handling

JUMBO Care gives you a lift
     ... in service
     ... in production
     ... in usage

 

 Focus on platforms and lifts 

Ergonomics are the key issue at LINAK. With the slogan “we improve your life” we try to create better conditions for the employees in their daily work.

 

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
TECHLINE Applications
See examples of TECHLINE applications.
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.