select
Linear Actuator LA31 TECHLINE

Linear Actuator LA31 TECHLINE

The LA31 actuator is a very quiet and powerful actuator designed for a variety of applications. The standard LA31 actuator is available for both the TECHLINE®, HOMELINE®, CARELINE® and DESKLINE® product range.

Due to its high capacity, design and protection class up to IPX6 the TECHLINE™ actuator is ideal for industrial applications. The various combinations of motor, spindle pitch, back fixture and piston rod eye gives a vast number of solutions, this ensures that many different needs can be covered by the LA31 TECHLINE™ actuator.

  • Max. Thrust: 6,000 N in push application
  • Max. Thrust: 4,000 N in pull application
  • Max. Speed: 32 mm/s

 

linear actuator la31 techline

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

focus on food & beverage 

With the stainless actuator range from LINAK, both food safety and ergonomics are in focus.

 

focus on marine 

Regardless of your boat type, LINAK can help you with all kinds of movements you desire through offering of actuators, columns and controls. 

 

focus on vehicles and mobility

LINAK can provide a wide range of low voltage actuators for all kinds of movement in car fittings for disabled persons. Learn more about why LINAK is the perfect partner for this exact application in this brochure.

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
TECHLINE Applications
See examples of TECHLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.