select
Linear Actuator LA28 COMPACT

Linear Actuator LA28 COMPACT

The LA28 Compact is a small and powerful actuator designed for use in system solutions for healthcare equipment or industrial applications.

Ideal applications are for example wheelchairs, treatment chairs, patient lifts or beds. Some benefits of the LA28 compact are:

  • Compact design and small installation dimensions
  • Metal back fixture makes the actuator capable of withstanding high static pull force and ensures high safety
  • Quiet operation
  • 3500N in push (with strong motor) and 2000N in pull
  • Options such as spline and safety nut to ensure safe operation at all times
  • Available with protection class IPX6

linear actuator la28 compact

View the data sheet as an online magazine or download the PDF.

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
TECHLINE Applications
See examples of TECHLINE applications.
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.