The LA27 actuator with CS27 is a powerful actuator specially designed for comfort furniture.
The LA27 with CS27 has integrated electronics, ensuring optimum usability for the end-user. The LA27 actuator is developed for both push and pull applications and is equipped with a socket for cable connection.
- Max. Thrust: 6,000 N in push application
- Max. Thrust: 4,000 N in pull application
- Max. Speed: 15 mm/s
2D drawings:
3D models are available in the below formats: