select
Linear Actuator LA27C

Linear Actuator LA27C

The LA27C actuator is part of the extended CARELINE® programme. The LA27C actuator is a powerful actuator designed for Nursing Home Beds and is equipped with a mini-fit socket for exchangeable cables. This gives the possibility of ordering standard actuators and combining them with different cable lengths.

The LA27C actuator is for the legrest and backrest function in a bed. The LA27C actuator has Quick Release for CPR function. The LA27C actuator - 8,000 N and 6,000 N are for the Hi-Lo function of Homecare beds.

  • Max. Thrust: 6,000 N in push application
  • Max. Thrust: 4,000 N in pull application
  • Max. Speed: 13 mm/s

 

linear actuator la27c 

View the data sheet as an online magazine or download the PDF.

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

Related products

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.