select
Linear Actuator LA23

Linear Actuator LA23

The LA23 actuator is a small and strong push or pull actuator (up to 2500 N). The LA23 can be used in various applications where size is important.

Some of the benefits the LA23 offers you are:
  • Compact design
  • High lifting force
  • Exchangeable cables
  • Available with intelligent control (IC) (LA23 TECHLINE only)
  • Max. Thrust: 2500 N
  • Max. Speed: 12,6 mm/s
The standard LA23 is available for the MEDLINE® & CARELINE®, DESKLINE® and TECHLINE® product ranges.

la23 DESKLINE, MEDLINE & CARELINE

View the data sheet as an online magazine or download the PDF.

la23 TECHLINE

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

LA23 Appetiser video:

LINEAR ACTUATORS AND ELECTRONICS
user manual 

This User Manual will tell you how to install, use and maintain your LINAK electronics. We are sure that your LINAK system will give you many years of problem-free operation.

 

TECHLINE iflex brochure 

Experience the new world of intelligent actuators. iFlex can help you optimise production and minimise costs.

 

Linear Actuator LA23 Flyer

In this LA23 Flyer you can learn more about the interesting features of the LA23 linear actuator.

 

focus on wind turbines 

A world of movement and opportunities for wind turbines - LINAK delivers high quality actuator solutions for wind applications developed over 15 years in close cooporation with the wind industry.

 

focus on trucks

Trucks are made for hard work and heavy loads in all kinds of environments. See how LINAK solutions can add movement to your truck application.

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
TECHLINE Applications
See examples of TECHLINE applications.
MEDLINE & CARELINE Applications
See examples of MEDLINE & CARELINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.
iFLEX – Intelligent Flexibility
Actuator solutions with built-in intelligence offer many advantages.