LA22 is an in-line actuator specially designed with a small overall dimension for easy use in Industrial Automation, Agricultural Machinery and rehabilitation applications.
Thanks to its small outer dimensions and linear design, LA22 is well suited for applications where installation space is limited, such as on Wheelchairs.
- Max. Thrust: 400 N (300 N in 12V)
- Max. Speed: 37 mm/s
2D drawing
3D models are available in the below formats: