select
Built-in Actuator DB6

Built-in Actuator DB6

The DESKLIFT DB6 is a new built-in actuator specially made for desks with high adjustment range. The DB6 (DESKLINE® Built-in) is a three part telescopic actuator that is designed with a slim metal motor housing to achieve a very low installation dimension.

The DB6 built-in actuator is specially designed for easy integration in the customer‘s guidance, to achieve the optimum freedom of design for desk applications. LINAK fulfils even the strongest European standards that demand a range of adjustment from 600 mm up to 1200 mm. The DB6 can either run as a single, 2, 3 or 4 parallel system. The parallel drive is constructed to compensate for an uneven load on the desk by means of the control box CBD4.

  • Max. Thrust: 800 N
  • Max. Speed: 38 mm/s

built-in actuator db6

View the data sheet as an online magazine or download the PDF.

2D drawing

3D models are available in the below formats:

DB5/DB6 system user manual 

This User Manual will tell you how to install, use and maintain your LINAK DESKLINE® products.

What is a Linear Actuator
An electric linear actuator is a device that converts the rotational…
DESKLINE Applications
See examples of DESKLINE applications.
Contact LINAK
Knowledgeable dialogue and close cooperation is the shortest route to a perfect solution.